FN547E
All data is subject to errors and technical modifications.
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
FL74Z | Triangular insert lock, Orion.Plus, 8mm | 5 prt. | |||
FL75Z | Leave lock insert, Orion.Plus, 3 mm | 5 prt. | |||
FL76Z | Insert lock, Orion.Plus, 8x8 mm | 5 prt. | |||
FL98Z | Pair inserts for key, Orion.Plus | 1 prt. | |||
FN952 | Door stopper, quadro | 5 prt. | |||
FZ508 | Swing lever, univers, cylinder Nr. E1242 | 1 prt. | |||
FZ515 | Key lock insert, Quadro5, 8 mm | 10 prt. | |||
FZ516 | Key lock insert, Venezia, 8 mm | 10 prt. | |||
FZ517 | Key lock insert, Quadro5, 6 mm | 1 prt. | |||
FZ794 | Document holder, T, DIN A4 | 10 prt. | |||
FZ795 | Pocket Plan | 1 prt. |