Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Energy distribution

Safe distribution of energy, concentration of communication technology

Small enclosures

Small enclosures
Easy to install
As a specialist for housing and commercial premises enclosures, Hager provides a large range of products. Plastic or steel enclosures, flush or surface mounting, there is always a Hager solution to answer your need.

Main switchboards

Main switchboard
invicta, orion plus, quadro4, quadro5 and quadro+ evo
The Hager main switchboard offer is composed of a wide choice of references. Secure and aesthetic, they have been developped as solutions for modern commercial distribution.

Main incomers

Main incomers
From 20 to 1600 A
Allow the connection, protection, breaking and switching in the low voltage distribution boards.
The range includes circuit breakers, main switches and changeover switches from 16 to 1600 A.
The offer is completed by earth leakage relays and torroids to build a main protection with adjustable setting for your installation.

Protection devices

Protection devices
The complete solution
Hager offers a wide range of protection devices, such as miniature circuit breakers, auxiliaries and accessories, RCD add-on-blocks, single pole and switched neutral devices, 2 and 4 pole RCCBs, RCCB auxiliaries, RCBOs, HRC fuse carriers, motor starters, earth fault relays and surge protection devices.

Photovoltaic system

Power, control and signaling

Power, control and signalling
A wide range of devices so easy to use!
Modular push buttons range allows to realize controls with impulse or latching contacts. It offers various combinations integrating control buttons, lights and NO or NC contact types.
Indicator lights range features 5 different colors, 1 to 3 LEDs, 12-48V and 230V.
1 to 4 pole switch disconnectors allows to control circuit breaking in domestic and commercial installations.

Counting and metering

Counting and metering
a wide range of devices so easy to use !
To measure common electrical values, a whole range of devices such as ammeters, voltmeters are available.

Connection

Connection
up to 250 A
Insulated busbars, junction blocks, distribution blocks, terminals, all that is needed to quickly and efficiently mount devices in enclosures and distribution boards.