Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN547E

FN547E Glazed door,  Quadro.Plus,  H2100 W450 mm

Similar image
(Picture shows FN527E)
FN547E Glazed door,  Quadro.Plus,  H2100 W450 mm
FN547E Glazed door,  Quadro.Plus,  H2100 W450 mm

Glazed door, Quadro.Plus, H2100 W450 mm

Art No.:FN547E
prt.
EAN No.:

3250610190074

Pack qty.:1 prt.
Technical Characteristics
Transparent cover or door:no
Door type for switch gear cabinet:Lock door
Type of door closing:lock with male triangular wrench
Number of keylock of the door:1
RAL colour:RAL 9010 - Pure white
Colour:white  
Material:Steel
Type of surface treatment:Painted
Depth of installed product:1900 mm
Height of installed product:21 mm
Width of installed product:400 mm
European directive WEEE:not concerned
Protection index IP:IP55
  • FN547E
    FN547E Glazed door,  Quadro.Plus,  H2100 W450 mm
    Similar image
    (Picture shows FN527E)
  • FN547E
    FN547E Glazed door,  Quadro.Plus,  H2100 W450 mm
    FN547E
  • FN547E Glazed door,  Quadro.Plus,  H2100 W450 mm
  • FN547E Glazed door,  Quadro.Plus,  H2100 W450 mm
All data is subject to errors and technical modifications.