FZ104N
All data is subject to errors and technical modifications.
| Art No. | Description | Pack qty. | |||
|---|---|---|---|---|---|
| FZ226 | Sealing cap, univers, f. door IP44/54 | 1 prt. | |||
| FZ597N | Lock, univers, cylinder Nr.1242E | 1 prt. | |||
| FZ598N | Door shield with handle, univers | 1 prt. | |||
| FZ707 | Document holder, metal, DIN A4 | 1 prt. | |||
| FZ821N | Lock, univers, square 8mm, w.seal cover | 1 prt. | |||
| FZ822N | Lock, univers, square 7mm, w.seal cover | 1 prt. | |||
| FZ823N | Lock, univers, plastic slot w.seal cover | 1 prt. | |||
| FZ824N | Lock, univers, cylinder 1242E w.seal cover | 1 prt. |