Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ104N

FZ104N Door,  univers right,  transp. 650x550mm

FZ104N
FZ104N Door,  univers right,  transp. 650x550mm
Product Drawing Transparent doors sheet steel

Door, univers right, transp. 650x550mm

Art No.:FZ104N
prt.
EAN No.:

3250612777044

Pack qty.:1 prt.
Technical Characteristics
Intended door position:right
Version as door for disconnecting switch interlocking:no
Type of door closing:Hinged pattern handle and bar locking
Number of keylock of the door:1
Door type for switch gear cabinet:Partial door
Door quantity:1
Transparent cover or door:yes
Colour:pure white
Colour:white  
RAL colour:RAL 9010 - Pure white
Material:sheet steel
Type of surface treatment:powder-coated
Depth of installed product:12 mm
Height of installed product:619 mm
Width of installed product:519 mm
Quantity of section in width:2
Number of keys:1
European directive WEEE:not concerned
Protection index IP:IP44
  • FZ104N
    FZ104N Door,  univers right,  transp. 650x550mm
    FZ104N
  • FZ104N
    Product Drawing Transparent doors sheet steel
  • FZ104N Door,  univers right,  transp. 650x550mm
  • Product Drawing Transparent doors sheet steel
All data is subject to errors and technical modifications.