Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ598N

FZ598N Door shield with handle,  univers

FZ598N

Door shield with handle, univers

Art No.:FZ598N
prt.
EAN No.:

3250612778256

Pack qty.:1 prt.
Technical Characteristics
Type of door closing:hinged pattern handle
Colour:white
Colour:white  
RAL colour:RAL 9010 - Pure white
Material:plastic
Depth of installed product:5 mm
Height of installed product:165 mm
Width of installed product:40 mm
with padlock:no
with toggle:yes
European directive WEEE:not concerned
  • FZ598N
    FZ598N Door shield with handle,  univers
    FZ598N
  • FZ598N Door shield with handle,  univers
All data is subject to errors and technical modifications.