Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ226

FZ226 Sealing cap,  univers,  f. door IP44/54

FZ226

Sealing cap, univers, f. door IP44/54

Art No.:FZ226
prt.
EAN No.:

3250612778621

Pack qty.:1 prt.
Technical Characteristics
Depth of installed product:23 mm
Height of installed product:72 mm
Width of installed product:56 mm
with padlock:no
with toggle:yes
European directive WEEE:not concerned
  • FZ226
    FZ226 Sealing cap,  univers,  f. door IP44/54
    FZ226
  • FZ226 Sealing cap,  univers,  f. door IP44/54
All data is subject to errors and technical modifications.