Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN527E

No picture available

Plain door, quadro, H2100 W900 mm

Art No.:FN527E
prt.
EAN No.:

3250610190029

Pack qty.:1 prt.
Technical Characteristics
Transparent cover or door:no
Door type for switch gear cabinet:Lock door
Type of door closing:lock with male triangular wrench
Door quantity:1
RAL colour:RAL 9010 - Pure white
Material:Steel
Type of surface treatment:Painted
Depth of installed product:18 mm
Height of installed product:2100 mm
Width of installed product:900 mm
European directive WEEE:not concerned
Protection class:isol.class I
Protection index IP:IP55
  • FN527E
    No picture available
All data is subject to errors and technical modifications.