Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Accessories for quadro+ evo

Product Filters

Height of installed product:Width of installed product:  

Cable gland plates

FN078E Top pl. plate quadro 450x400 mm
FN078E
Art No.  Description Pack qty. 
FN078ETop pl. plate quadro 450x400 mm1 prt.
prt.
FN081ETop pl. plate quadro 700x400 mm1 prt.
prt.
FN083ETop pl. plate quadro 900x400 mm1 prt.
prt.
FN084ETop pl. plate quadro 1000x400 mm1 prt.
prt.
FN080ETop pl. plate quadro 450x600 mm1 prt.
prt.
FN089ETop pl. plate quadro 700x600 mm1 prt.
prt.
FN091ETop pl. plate quadro 900x600 mm1 prt.
prt.
FN092ETop pl. plate quadro 1000x600 mm1 prt.
prt.
FN082ETop pl. plate quadro 450x800 mm1 prt.
prt.
FN073ETop pl. plate quadro 700x800 mm1 prt.
prt.
FN077ETop pl. plate quadro 900x800 mm1 prt.
prt.
FN121ETop slid. plate quadro 1000x800 mm1 prt.
prt.

Open cable gland plates

FN101E Cable entry plate quadro 700x400 mm
FN101E
Art No.  Description Pack qty. 
FN098ECable entry plate quadro 450x400 mm1 prt.
prt.
FN101ECable entry plate quadro 700x400 mm1 prt.
prt.
FN103ECable entry plate quadro 900x400 mm1 prt.
prt.
FN104ECable entry plate quadro 1000x400mm1 prt.
prt.
FN100ECable entry plate quadro 450x600 mm1 prt.
prt.
FN109ECable entry plate quadro 700x600 mm1 prt.
prt.
FN111ECable entry plate quadro 900x600 mm1 prt.
prt.
FN112ECable entry plate quadro 1000x600mm1 prt.
prt.
FN102ECable entry plate quadro 450x800 mm1 prt.
prt.
FN093ECable entry plate quadro 700x800 mm1 prt.
prt.
FN097ECable entry plate quadro 900x800 mm1 prt.
prt.
FN117ECable entry plate quadro 1000x800mm1 prt.
prt.

Plain doors

FN206E Fr./bk pl. plate Quadro.Pl. 300x1900 mm
FN206E
Art No.  Description Pack qty. 
FN206EFr./bk pl. plate Quadro.Pl. 300x1900 mm1 prt.
prt.

Transparent doors

FN206E Fr./bk pl. plate Quadro.Pl. 300x1900 mm
FN206E
Art No.  Description Pack qty. 
FN206EFr./bk pl. plate Quadro.Pl. 300x1900 mm1 prt.
prt.

Finishing frames

FN406E Frame,  quadro,  1900x700-1000 mm
FN406E
Art No.  Description Pack qty. 
FN406EFrame, quadro, 1900x700-1000 mm1 prt.
prt.
FN407EFrame, quadro, 2100x700-1000 mm1 prt.
prt.
FN426EFrame, quadro, 1900x900 mm RAL70421 prt.
prt.
FN427EFrame, quadro, 2100x900 mm RAL70421 prt.
prt.

Screwed compartment panels

FN266E Fr./bk pl. plate Quadro.Pl. 200x1900 mm
FN266E
Art No.  Description Pack qty. 
FN266EFr./bk pl. plate Quadro.Pl. 200x1900 mm1 prt.
prt.
FN206EFr./bk pl. plate Quadro.Pl. 300x1900 mm1 prt.
prt.
FN267EFr./bk pl. plate Quadro.Pl. 200x2100 mm1 prt.
prt.
FN207EFr./bk pl. plate Quadro.Pl. 300x2100 mm1 prt.
prt.

Screwed back panels

FN216E Fr./bk pl. plate Quadro.Pl. 448x1900 mm
FN216E
Art No.  Description Pack qty. 
FN216EFr./bk pl. plate Quadro.Pl. 448x1900 mm1 prt.
prt.
FN276EFr./bk pl. plate Quadro.Pl. 700x1900 mm1 prt.
prt.
FN296EFr./bk pl. plate Quadro.Pl. 900x1900 mm1 prt.
prt.
FN246EFr./bk pl. plate Quadro.Pl. 1000x1900 mm1 prt.
prt.
FN217EFr./bk pl. plate Quadro.Pl. 400x2100 mm1 prt.
prt.
FN277EFr./bk pl. plate Quadro.Pl. 700x2100 mm1 prt.
prt.
FN297EFr./bk pl. plate Quadro.Pl. 900x2100 mm1 prt.
prt.
FN247EFr./bk pl. plate Quadro.Pl. 1000x2100 mm1 prt.
prt.

Screwed side panels

FN356E Fix side pan. quadro evo,  1900x400mm
FN356E
Art No.  Description Pack qty. 
FN356EFix side pan. quadro evo, 1900x400mm1 prt.
prt.
FN366EFix side pan. quadro evo, 1900x600mm1 prt.
prt.
FN376EFix side pan. quadro evo, 1900x800mm1 prt.
prt.
FN357EFix side pan. quadro evo, 2100x400mm1 prt.
prt.
FN367EFix side pan. quadro evo, 2100x600mm1 prt.
prt.
FN377EFix side pan. quadro evo, 2100x800mm1 prt.
prt.

Cover plate

FN942E Cover plate,  quadro,  D400 mm
FN942E
Art No.  Description Pack qty. 
FN942ECover plate, quadro, D400 mm1 prt.
prt.
FN943ECover plate, quadro, D600 mm1 prt.
prt.
FN944ECover plate, quadro, D800 mm1 prt.
prt.

Side assembly kit

FN950 Lateral coupling kit,  quadro
FN950
Art No.  Description Pack qty. 
FN950Lateral coupling kit, quadro4 prt.
prt.

Cells connection kit

FN951 Adhesive gasket,  quadro
FN951
Art No.  Description Pack qty. 
FN951Adhesive gasket, quadro1 prt.
prt.

Plinth assembly kit

FN430E Plinth connection kit,  quadro
FN430E
Art No.  Description Pack qty. 
FN430EPlinth connection kit, quadro1 prt.
prt.

Single lifting bracket

FZ767 Lifting ring,  Univers,  4 pieces
FZ767
Art No.  Description Pack qty. 
FZ767Lifting ring, Univers, 4 pieces1 prt.
prt.

Double lifting bracket

FZ760E Transport lug,  quadro
FZ760E
Art No.  Description Pack qty. 
FZ760ETransport lug, quadro2 prt.
prt.

Door stop at opening

FN952 Door stopper,  quadro
FN952
Art No.  Description Pack qty. 
FN952Door stopper, quadro5 prt.
prt.

Door handle

FZ508 Locking,  univers,  swing lever
FZ508
Art No.  Description Pack qty. 
FZ508Locking, univers, swing lever1 prt.
prt.

Inserts for lock

FZ515 Key lock insert,  Quadro5, 8 mm
FZ515
Art No.  Description Pack qty. 
FZ515Key lock insert, Quadro5, 8 mm10 prt.
prt.
FZ516Key lock insert, Venezia, 8 mm10 prt.
prt.
FZ517Key lock insert, Quadro5, 6 mm1 prt.
prt.
FZ850Key lock insert, Orion.Plus10 prt.
prt.

Rigid diagram holder

FZ795 Pocket Plan
FZ795
Art No.  Description Pack qty. 
FZ795Pocket Plan1 prt.
prt.

Ventilators

FL212Z Fan,  quadro.system,  20W 115 m3/h
FL212Z
Art No.  Description Pack qty. 
FL212ZFan, quadro.system, 20W 115 m3/h1 prt.
prt.
FL214ZFan, quadro.system, 32W 240 m3/h1 prt.
prt.
FL216ZFan, quadro.system, 67W 520m3/h1 prt.
prt.

Ventilation grids

FL220Z Air grill,  quadro.system,  150x150 mm
FL220Z
Art No.  Description Pack qty. 
FL220ZAir grill, quadro.system, 150x150 mm1 prt.
prt.
FL224ZAir grill, quadro.system, 250x250 mm1 prt.
prt.
FL226ZAir grill, quadro.system, 325x325 mm1 prt.
prt.

Painting kit

FC671 lacquer spatter dose
FC671
Art No.  Description Pack qty. 
FC671lacquer spatter dose1 prt.
prt.

Perforated bars on the side

FN690E Perf. lat. bracket Quadro5 L400 mm
FN690E
Art No.  Description Pack qty. 
FN690EPerf. lat. bracket Quadro5 L400 mm4 prt.
prt.
FN691EPerf. lat. bracket Quadro5 L600 mm4 prt.
prt.
FN692EPerf. lat. bracket Quadro5 L800 mm4 prt.
prt.

Perforated bars on the bottom

FN873E Perfor. bracket Quadro.Plus 300x50 mm
FN873E
Art No.  Description Pack qty. 
FN873EPerfor. bracket Quadro.Plus 300x50 mm4 prt.
prt.
FN875EPerfor. bracket Quadro.Plus 400x50 mm4 prt.
prt.
FN877EPerfor. bracket Quadro.Plus 700x50 mm4 prt.
prt.
FN879EPerfor. bracket Quadro.Plus 900x50 mm4 prt.
prt.

Perforated bars on the inside

FN863E Perfor. bracket Quadro.Plus 50x300 mm
FN863E
Art No.  Description Pack qty. 
FN863EPerfor. bracket Quadro.Plus 50x300 mm4 prt.
prt.
FN865EPerfor. bracket Quadro.Plus 50x700 mm4 prt.
prt.
FN867EPerfor. bracket Quadro.Plus 900x50 mm4 prt.
prt.
FN862EPerforated bracket, Venezia, 25x400 mm4 prt.
prt.
FN864EPerfor. bracket Quadro.Plus 25x700 mm4 prt.
prt.
FN866EPerfor. bracket Quadro.Plus 900x25mm4 prt.
prt.

Perforated bars side inside

FN883E Perforated bracket,  Venezia,  50x400 mm
FN883E
Art No.  Description Pack qty. 
FN883EPerforated bracket, Venezia, 50x400 mm4 prt.
prt.
FN885EPerforated bracket, Venezia, 50x600 mm4 prt.
prt.
FN887EPerforated bracket, Venezia, 50x700 mm4 prt.
prt.
FN882EPerforated bracket, Venezia, 25x400 mm4 prt.
prt.
FN884EPerforated bracket, Venezia, 25x600 mm4 prt.
prt.
FN886EPerforated bracket, Venezia, 25x800 mm4 prt.
prt.

Internal door

FN700E Counterdoor,  quadro,  W700 H1900 mm
FN700E
Art No.  Description Pack qty. 
FN700ECounterdoor, quadro, W700 H1900 mm1 prt.
prt.
FN701ECounterdoor, quadro, W700 H2100 mm1 prt.
prt.
FN706ECounterdoor, quadro, W900 H1900 mm1 prt.
prt.
FN711ECounterdoor, quadro, W900 H2100 mm1 prt.
prt.

Mounting plates

FN727E Moun. plate,  Quadro.Plus,  W400 H2100 mm
FN727E
Art No.  Description Pack qty. 
FN726EMoun. plate, Quadro.Plus, W400 H1900 mm1 prt.
prt.
FN727EMoun. plate, Quadro.Plus, W400 H2100 mm1 prt.
prt.
FN736EMoun. plate, Quadro.Plus, W700 H1900 mm1 prt.
prt.
FN737EMoun. plate, Quadro.Plus, W700 H2100 mm1 prt.
prt.
FN746EMoun. plate, Quadro.Plus, W900 H1900 mm1 prt.
prt.
FN747EMoun. plate, Quadro.Plus, W900 H2100 mm1 prt.
prt.

Horizontal dividing uprights

FN289E Hor. div. uprights,  Quadro.Plus,  400 mm
FN289E
Art No.  Description Pack qty. 
FN289EHor. div. uprights, Quadro.Plus, 400 mm1 prt.
prt.
FN291EHor. div. uprights, Quadro.Plus, 1900 mm1 prt.
prt.
FN292EHor. div. uprights, Quadro.Plus, 2100 mm1 prt.
prt.

Horizontal dividing uprights

FN289E Hor. div. uprights,  Quadro.Plus,  400 mm
FN289E
Art No.  Description Pack qty. 
FN289EHor. div. uprights, Quadro.Plus, 400 mm1 prt.
prt.
FN291EHor. div. uprights, Quadro.Plus, 1900 mm1 prt.
prt.
FN292EHor. div. uprights, Quadro.Plus, 2100 mm1 prt.
prt.

Crossbars for busbar mounting

FN970E Bracket,  quadro.system,  D400 mm
FN970E
Art No.  Description Pack qty. 
FN970EBracket, quadro.system, D400 mm2 prt.
prt.
FN971EBracket, quadro.system, D600 mm2 prt.
prt.
FN972EBracket, quadro.system, D800 mm2 prt.
prt.

Perforated bars

UT87E Perf. copper rail quadro 25x5 L1750mm
UT87E
Art No.  Description Pack qty. 
UT87EPerf. copper rail quadro 25x5 L1750mm2 prt.
prt.
UT87FPerf. copper rail quadro 50x5 L400 mm2 prt.
prt.

Single brackets

UT88B CU corner con. quadro.system 50x5 mm
UT88B
Art No.  Description Pack qty. 
UT88ACU corner con. quadro.system 25x5 mm2 prt.
prt.
UT88BCU corner con. quadro.system 50x5 mm2 prt.
prt.

Double brackets

UT88D CU corner con. quadro.system 50x5 mm
UT88D
Art No.  Description Pack qty. 
UT88CCU corner con. quadro.system 25x5 mm2 prt.
prt.
UT88DCU corner con. quadro.system 50x5 mm2 prt.
prt.
All data is subject to errors and technical modifications.