WNC122
All data is subject to errors and technical modifications.
| Art No.: | WNC122 |
| EAN No.: | 3250617171229 |
| Pack qty.: | 5 prt. |
| Type of pole: | 2P+T |
| Fixing mode: | Screwed |
| Centralized terminal connections: | yes |
| With orientation lighting: | no |
| Usable as a switch: | no |
| Overvoltage protection: | no |
| Rotated central insert: | no |
| Indicator lamp: | no |
| With or without indicator: | without |
| With USB charging socket: | no |
| Type of USB port: | other |
| Nominal voltage: | 250 V |
| Frequency: | 50/60 Hz |
| Rated current: | 16 A |
| Number of modules for WA: | 4 |
| Number of module locations: | 4 |
| Interlockable: | no |
| Special power supply: | No special power supply |
| Colour: | complete grey |
| Colour: | grey (shades) |
| RAL colour: | RAL 7011 - Iron grey |
| Material: | Polypropylen |
| Surface appearance: | satin finish |
| Surface protection: | other |
| Type of surface treatment: | mat varnish |
| Transparent: | no |
| Depth of installed product: | 42,5 mm |
| Height of installed product: | 45 mm |
| Dimensions (LLxwwxhh): | 76x76x95 |
| Width of installed product: | 90 mm |
| Fixing type: | With screws |
| Mounting type: | surface |
| Connection cross-sect. rigid cable: | mini 2x1 mm² - maxi 2x2,5 mm² |
| Phase pickup: | L1 |
| Type of connection: | Quickconnect |
| With miniature fuse: | no |
| On/Off switch: | no |
| With transparent product label holder: | no |
| Approvals: | NFC 61314 |
| IK protection code against mecanical impacts: | 07 |
| Protection index IP: | IP55 |
| |
| Operating temperature: | -15…30 °C |
| Storage/transport temperature: | -50…50 °C |
| Insulated: | yes |
| Range: | cubyko |