orion plus, accessoires
Plaques de montage pleines
Référence ![]() | Description ![]() | Cond. | ![]() | ||
---|---|---|---|---|---|
FL401A | Plaque mont., orion.plus, 230x143x2, met. | 1 pc. | |||
FL402A | Plaque mont., orion.plus, 280x193x2, met. | 1 pc. | |||
FL403A | Plaque mont., orion.plus, 280x243x2, met. | 1 pc. | |||
FL404A | Plaque mont., orion.plus, 330x243x2, met. | 1 pc. | |||
FL405A | Plaque mont., orion.plus, 380x243x2, met. | 1 pc. | |||
FL406A | Plaque mont., orion.plus, 380x343x2, met. | 1 pc. | |||
FL407A | Plaque mont., orion.plus, 480x243x2, met. | 1 pc. | |||
FL408A | Plaque mont., orion.plus, 480x343x2, met. | 1 pc. | |||
FL510E | Plaque mont., orion.plus, 480x493x2, met. | 1 pc. | |||
FL520E | Plaque mont., orion.plus, 480x743x2, met. | 1 pc. | |||
FL530E | Plaque mont., orion.plus, 480x993x2, met. | 1 pc. | |||
FL412A | Plaque mont., orion.plus, 630x343x2, met. | 1 pc. | |||
FL413A | Plaque mont., orion.plus, 630x443x2, met. | 1 pc. | |||
FL415A | Plaque mont., orion.plus, 780x443x2, met. | 1 pc. | |||
FL416A | Plaque mont., orion.plus, 930x393x2, met. | 1 pc. | |||
FL417A | Plaque mont., orion.plus, 930x693x2, met. | 1 pc. | |||
FL419A | Plaque mont., orion.plus, 1230x693x2, met. | 1 pc. | |||
FL512E | Plaque mont., orion.plus, 1080x493x2, met. | 1 pc. | |||
FL521E | Plaque mont., orion.plus, 780x743x2, met. | 1 pc. | |||
FL522E | Plaque mont., orion.plus, 1080x743x2, met. | 1 pc. | |||
FL531E | Plaque mont., orion.plus, 780x993x2, met. | 1 pc. | |||
FL532E | Plaque mont., orion.plus, 1080x993x2, met. | 1 pc. | |||
FL409A | Plaque mont., orion.plus, 480x443x2, met. | 1 pc. | |||
FL410A | Plaque mont., orion.plus, 580x343x2, met. | 1 pc. | |||
FL411A | Plaque mont., orion.plus, 580x543x2, met. | 1 pc. | |||
FL414A | Plaque mont., Orion.plus, 780x443mm | 1 pc. | |||
FL501E | Plaque de mont., orion plus, 750x250mm | 1 pc. | |||
FL502E | Plaque de mont., orion plus, 1050x250mm | 1 pc. | |||
FL511E | Plaque mont., orion.plus, 780x493x2, met. | 1 pc. | |||
FL418A | Plaque mont., orion.plus, 1230x993x2, met. | 1 pc. |
Plaques de montage perforées
Référence ![]() | Description ![]() | Cond. | ![]() | ||
---|---|---|---|---|---|
FL472A | Plaque mont., orion.plus, 280x193x2, met. | 1 pc. | |||
FL473A | Plaque mont., orion.plus, 330x243x2, met. | 1 pc. | |||
FL474A | Plaque mont., orion.plus, 480x243x2, met. | 1 pc. | |||
FL475A | Plaque mont., orion.plus, 480x343x2, met. | 1 pc. | |||
FL476A | Plaque mont., orion.plus, 630x343x2, met. | 1 pc. | |||
FL477A | Plaque mont., orion.plus, 630x443x2, met. | 1 pc. | |||
FL479A | Plaque mont., orion.plus, 780x543x2, met. | 1 pc. | |||
FL480A | Plaque mont., orion.plus, 930x543x2, met. | 1 pc. | |||
FL481A | Plaque mont., orion.plus, 930x743x2, met. | 1 pc. | |||
FL483A | Plaque mont., orion.plus, 1230x743x2, met. | 1 pc. | |||
FL478A | Plaque mont., orion.plus, 780x443x2, met. | 1 pc. | |||
FL482A | Plaque mont., orion.plus, 1230x543x2, met. | 1 pc. |
Plaques de montage isolantes
Référence ![]() | Description ![]() | Cond. | ![]() | ||
---|---|---|---|---|---|
FL422A | Plaque mont., orion.plus, 235x195x4, isol. | 2 pc. | |||
FL423A | Plaque mont., orion.plus, 285x245x4, isol. | 2 pc. | |||
FL424A | Plaque mont., orion.plus, 435x245x4, isol. | 2 pc. | |||
FL425A | Plaque mont., orion.plus, 435x345x4, isol. | 2 pc. | |||
FL560E | Plaque mont., orion.plus, 435x745x6, isol. | 1 pc. | |||
FL570E | Plaque mont., orion.plus, 435x995x6, isol. | 1 pc. | |||
FL550E | Plaque mont., orion.plus, 435x495x6, isol. | 2 pc. | |||
FL426A | Plaque mont., orion.plus, 585x345x6, isol. | 2 pc. | |||
FL427A | Plaque mont., orion.plus, 585x445x6, isol. | 2 pc. | |||
FL541E | Plaque de mont., orion plus, isol.,735x245 | 2 pc. | |||
FL428A | Plaque mont., orion.plus, 735x445x6, isol. | 2 pc. | |||
FL551E | Plaque mont., orion.plus, 735x495x6, isol. | 2 pc. | |||
FL429A | Plaque mont., orion.plus, 735x545x6, isol. | 2 pc. | |||
FL561E | Plaque mont., orion.plus, 735x745x6, isol. | 2 pc. | |||
FL571E | Plaque mont., orion.plus, 735x995x6, isol. | 2 pc. | |||
FL430A | Plaque mont., orion.plus, 885x545x6, isol. | 2 pc. | |||
FL431A | Plaque mont., orion.plus, 545x745x6, isol. | 2 pc. | |||
FL542E | Plaque de mont., orion plus, isol, 1035x245 | 2 pc. | |||
FL552E | Plaque mont., orion.plus, 1035x495x6, isol. | 2 pc. | |||
FL562E | Plaque mont., orion.plus, 1035x745x6, isol. | 2 pc. | |||
FL572E | Plaque mont., orion.plus, 1035x995x6, isol. | 2 pc. | |||
FL432A | Plaque mont., orion.plus, 1185x545x6, isol. | 2 pc. | |||
FL433A | Plaque mont., orion.plus, 1185x745x6, isol. | 2 pc. |
Ecrous-clips et vis M5
Contre-portes en tôle
Référence ![]() | Description ![]() | Cond. | ![]() | ||
---|---|---|---|---|---|
FL541A | Porte, orion plus, inter., metall, 250x200mm | 1 pc. | |||
FL542A | Porte, orion plus, inter., metall, 300x250mm | 1 pc. | |||
FL543A | Porte, orion plus, inter., metall, 300x300mm | 1 pc. | |||
FL544A | Porte, orion plus, inter., metall, 350x300mm | 1 pc. | |||
FL545A | Porte, orion plus, inter., metall, 400x300mm | 1 pc. | |||
FL546A | Porte, orion plus, inter., metall, 400x400mm | 1 pc. | |||
FL547A | Porte, orion plus, inter., metall, 500x300mm | 1 pc. | |||
FL548A | Porte, orion plus, inter., metall, 500x400mm | 1 pc. | |||
FL590E | Porte, orion plus, inter., metall, 450x250mm | 1 pc. | |||
FL600E | Plaque de mont., orion plus, isol.,750x450 | 1 pc. | |||
FL549A | Porte, orion plus, inter., metall, 500x500mm | 1 pc. | |||
FL550A | Porte, orion plus, inter., metall, 600x400mm | 1 pc. | |||
FL551A | Porte, orion plus, inter., metall, 650x400mm | 1 pc. | |||
FL552A | Porte, orion plus, inter., metall, 650x500mm | 1 pc. | |||
FL553A | Porte, orion plus, inter., metall, 600x600mm | 1 pc. | |||
FL554A | Porte, orion plus, inter., metall, 800x500mm | 1 pc. | |||
FL555A | Porte, orion plus, inter., metall, 800x600mm | 1 pc. | |||
FL580E | Porte, orion plus, inter., metall, 450x250mm | 1 pc. | |||
FL581E | Porte, orion plus, inter., metall, 450x250mm | 1 pc. | |||
FL582E | Porte, orion plus, inter., metall, 450x250mm | 1 pc. | |||
FL591E | Porte, orion plus, inter., metall, 450x250mm | 1 pc. | |||
FL601E | Porte, orion plus, inter., metall, 450x250mm | 1 pc. | |||
FL592E | Porte, orion plus, inter., metall, 450x250mm | 1 pc. | |||
FL602E | Porte, orion plus, inter., metall, 450x250mm | 1 pc. | |||
FL556A | Porte, orion plus, inter., metall, 950x600mm | 1 pc. | |||
FL557A | Porte, orion plus, inter., metall, 950x800mm | 1 pc. | |||
FL558A | Porte, orion plus, inter, metall, 1250x600mm | 1 pc. | |||
FL559A | Porte, orion plus, inter, metall, 1250x800mm | 1 pc. |
Contre-porte polyester réversibles
Référence ![]() | Description ![]() | Cond. | ![]() | ||
---|---|---|---|---|---|
FL643A | Porte, orion plus, inter., poly.,350x300mm | 1 pc. | |||
FL644A | Porte, orion plus, inter., poly.,500x300mm | 1 pc. | |||
FL645A | Porte, orion plus, inter., poly.,500x400mm | 1 pc. | |||
FL646A | Porte, orion plus, inter., poly.,650x400mm | 1 pc. | |||
FL647A | Porte, orion plus, inter., poly.,650x500mm | 1 pc. | |||
FL649A | Porte, orion plus, inter., poly.,800x600mm | 1 pc. |
Montants fonctionnels
Référence ![]() | Description ![]() | Cond. | ![]() | ||
---|---|---|---|---|---|
FL461A | Diff. de rail support, orion plus, 350mm | 1 pc. | |||
FL462A | Diff. de rail support, orion plus, 500mm | 1 pc. | |||
FL463A | Diff. rail support, orion plus, 650x400mm | 1 pc. | |||
FL465A | Diff. rail support, orion plus, 800x500mm | 1 pc. | |||
FL466A | Diff. rail support, orion plus, 800x600mm | 1 pc. | |||
FL467A | Diff. de rail support, orion plus, 950mm | 1 pc. | |||
FL468A | Diff. de rail support, orion plus, 1250mm | 1 pc. |
Châssis fonctionnels
Glissières de réglage
Kits d'équipement
Référence ![]() | Description ![]() | Cond. | ![]() | ||
---|---|---|---|---|---|
FL990C | Cadre fonct., orion plus, C 20 DIN Module | 1 pc. | |||
FL990A | Cadre fonct., orion plus, 20M, 350x300mm | 1 pc. | |||
FL991A | Cadre fonct., orion plus, 30M, 500x300mm | 1 pc. | |||
FL992A | Kit system C 3r 48m 500x400x200 | 1 pc. | |||
FL990B | Cadre fonct., orion plus, 3x23M, 600x600mm | 1 pc. | |||
FL991B | Cadre fonct., orion plus, 3x37M, 850x600mm | 1 pc. | |||
FL993A | Kit system C 4r 64m 650x400x200 | 1 pc. | |||
FL994A | Kit system C 4r 88m 650x500x200 | 1 pc. | |||
FL995A | Cadre fonct., orion plus, 110M, 800x500mm | 1 pc. | |||
FL996A | Kit system C 5r 130m 800x600x250 | 1 pc. | |||
FL992B | Cadre fonct., orion plus, 5x23M, 600x900mm | 1 pc. | |||
FL993B | Cadre fonct., orion plus, 5x37M, 850x900mm | 1 pc. | |||
FL997A | Kit system C 6r 156m 950x600x250 | 1 pc. | |||
FL998A | Kit system C 6r 222m 950x800x250 | 1 pc. | |||
FL994B | Cadre fonct., orion plus, 7x23M, 600x1200mm | 1 pc. | |||
FL995B | Cadre fonct., orion plus, 7x37M, 850x1200mm | 1 pc. | |||
FL999A | Kit, orion plus, p. MCB 8x26 DIN | 1 pc. | |||
FL000A | Kit, orion plus, p.MCB 8x37DIN | 1 pc. | |||
FL361A | Sys. de kit MCB Orion.PluS H150 W300 mm | 1 pc. | |||
FL362A | Sys. de kit MCB Orion.Plus H150 W400 mm | 1 pc. | |||
FL363A | Sys. de kit MCB Orion.Plus H150 W500 mm | 1 pc. | |||
FL364A | Kit system, orion plus, MCB, 150x600 | 1 pc. | |||
FL365A | Kit, orion plus, H150 W800 mm | 1 pc. | |||
FL366A | Armo., orion plus, sur pieds, 1750x1100x300 | 1 pc. | |||
FL367A | Armo., orion plus, sur pieds, 2050x600x300 | 1 pc. | |||
FL368A | Kit system, orion plus, MCB, 200x600 | 1 pc. | |||
FL369A | Kit system, orion plus, MCB, 200x800 | 1 pc. | |||
FL371A | Kit system, orion plus, 125/160A, 300x400mm | 1 pc. | |||
FL372A | Kit system, orion plus, 125/160A, 300x500mm | 1 pc. | |||
FL373A | Kit system, orion plus, 125/160A, 300x600mm | 1 pc. | |||
FL374A | Kit system, orion plus, 125/160A, 300x800mm | 1 pc. | |||
FL380AH | Kit system, orion plus, 250A, 200x600mm | 1 pc. | |||
FL381AH | Kit, orion plus, MCCB 250A, H200 L800 mm | 1 pc. | |||
FL391AH | Kit, orion plus, MCCB 250A, 500x300mm | 1 pc. | |||
FL392AH | Kit, orion plus, MCCB 250A, 500x400mm | 1 pc. | |||
FL393AH | Kit, orion plus, MCCB, 250A, 650x400mm | 1 pc. | |||
FL399AH | Kit, orion plus, MCCB, 400/630A, 650x400mm | 1 pc. |
Plaques de montage partiel
Référence ![]() | Description ![]() | Cond. | ![]() | ||
---|---|---|---|---|---|
FL311A | Plaque mont., orion plus, fixée, 187x145mm | 1 pc. | |||
FL312A | Plaque mont., orion plus, fixée, 287x145mm | 1 pc. | |||
FL322A | Plaque mont., orion plus, fixée, 287x195mm | 1 pc. | |||
FL313A | Plaque mont., orion plus, fixée, 387x145mm | 1 pc. | |||
FL323A | Plaque de mont., orion plus, fixée, 387x195 | 1 pc. | |||
FL333A | Plaque de mont, orion plus, fixée, 387x295 | 1 pc. | |||
FL343A | Plaque de mont., orion plus, fixée, 387x395 | 1 pc. | |||
FL314A | Plaque mont., orion plus, régl.,234x145mm | 1 pc. | |||
FL324A | Plaque de mont., orion plus, régl.,604x195 | 1 pc. | |||
FL315A | Plaque mont., orion plus, régl.,334x145mm | 1 pc. | |||
FL325A | Plaque de mont., orion plus, régl.,334x195 | 1 pc. | |||
FL335A | Plaque de mont, orion plus, régl.,334x295 | 1 pc. | |||
FL345A | Plaue de mont., orion plus, régl.,404x395 | 1 pc. | |||
FL316A | Plaque mont., orion plus, régl.,404x145mm | 1 pc. | |||
FL326A | Plaque de mon., orion plus, régl.,404x195 | 1 pc. | |||
FL336A | Plaque de mont, orion plus, régl.,404x295 | 1 pc. | |||
FL346A | Plaque de mont., orion plus, régl.,404x395 | 1 pc. | |||
FL610E | Plaque mont.part., orion plus, 150mm, int. | 1 pc. | |||
FL620E | Plaque mont.part., orion plus, 200mm, int. | 1 pc. | |||
FL630E | Plaque mont.part., orion plus, 300mm, int. | 1 pc. | |||
FL640E | Plaque mont.part., orion plus, 400mm, int. | 1 pc. | |||
FL317A | Plaque mont., orion plus, régl.,604x145mm | 1 pc. | |||
FL327A | Plaque de mont., orion plus, régl.,604x195 | 1 pc. | |||
FL337A | Plaque de mont, orion plus, régl.,604x295 | 1 pc. | |||
FL347A | Plaque de mont., orion plus, régl.,300x500 | 1 pc. |
Plastrons pleins
Référence ![]() | Description ![]() | Cond. | ![]() | ||
---|---|---|---|---|---|
FL711E | Plastron plein modul 150x300mm | 1 pc. | |||
FL712E | Plastron plein modul 150x400mm | 1 pc. | |||
FL713E | Plastron plein modul 150x500mm | 1 pc. | |||
FL714E | Plastron plein modul 150x600mm | 1 pc. | |||
FL715E | Plastron plein modul 150x800mm | 1 pc. | |||
FL702E | Plaque modul., orion plus, isol.,50x400mm | 1 pc. | |||
FL703E | Plaque modul., orion plus, isol.,50x500mm | 1 pc. | |||
FL704E | Plaque modul., orion plus, isol.,50x600mm | 1 pc. | |||
FL705E | Plaque modul., orion plus, isol.,50x800mm | 1 pc. | |||
FL710E | Plaque mod., orion plus, pleine, 150x500mm | 1 pc. | |||
FL722E | Plaque mod., orion plus, pleine, 200x400mm | 1 pc. | |||
FL723E | Plaque mod., orion plus, pleine, 200x500mm | 1 pc. | |||
FL724E | Plaque mod., orion plus, pleine, 200x600mm | 1 pc. | |||
FL725E | Plaque mod., orion plus, pleine, 200x800mm | 1 pc. | |||
FL733E | Plaque de mont., orion plus, fixée, 300x500 | 1 pc. | |||
FL734E | Plaque de mont., orion plus, fixée, 300x600 | 1 pc. | |||
FL735E | Plaque de mont., orion plus, fixée, 300x800 | 1 pc. |
Rails DIN réglables
Traverses pour barrettes
Equerres de fixation
Goulottes de câblage
Bracelets guide-fils
Supports de fixation
Couvercle vertical
Obturateur en bande
Ventilateurs pour coffrets
Grilles de reprise
Filtres
Résistances
Thermostats
Toutes les données sont sujettes à erreur ou modification.