Socket
Cable outlet
Tel
RJ45
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
WXF202 | RJ45 adapter gallery keystone 2M | 10 prt. | |||
WXF221 | RJ45 socket gallery cat.5E UTP | 10 prt. | |||
WXF222 | RJ45 socket Gallery cat.5E FTP | 10 prt. | |||
WXF224 | RJ45 socket gallery cat.6 FTP | 10 prt. | |||
WXF225 | RJ45 socket gallery cat.6 UTP | 10 prt. | |||
WXF226 | RJ45 socket gallery cat.6 STP | 5 prt. | |||
WXF228 | RJ45 socket gallery cat.6A STP | 5 prt. | |||
WXF230 | RJ45 gallery cat.6 UTP 2M 45° inside | 10 prt. | |||
WXF231 | RJ45 gallery cat.6 FTP 2M 45° inside | 10 prt. | |||
WXF232 | RJ45 gallery cat.6 STP 2M 45° inside | 5 prt. | |||
WXF233 | RJ45 gallery cat.6A STP 2M 45° inside | 5 prt. |
TV
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
WXF250 | TV socket gallery direct 2M | 10 prt. | |||
WXF251 | TV socket gallery passthr BNC 10 db 2M | 10 prt. | |||
WXF253 | TV+FM socket galleryM directe 2M | 10 prt. | |||
WXF254 | TV+FM sock galleryM passthr BNC 10db 2M | 10 prt. | |||
WXF256 | TV+FM+SAT sock gallery triple 1 cable 2M | 10 prt. | |||
WXF257 | TV+FM+SAT sock gallery triple 2 cable 2M | 10 prt. | |||
WXF258 | TV socket gallery type F direct 2M | 10 prt. | |||
WXF259 | Sock gallery TV+FM dble type F direct 2M | 10 prt. |
Shutter
Thermostat
For trunking
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
WXF421B | Socket trunking gallery 2P+E 16A pure | 20 prt. | |||
WXF421E | Socket trunking gallery 2P+E 16A orange | 20 prt. | |||
WXF421N | Socket trunking gallery 2P+E 16A night | 20 prt. | |||
WXF421R | Socket trunking gallery 2P+E 16A red | 20 prt. | |||
WXF421T | Socket trunking gallery 2P+E 16A titane | 20 prt. | |||
WXF421V | Socket trunking gallery 2P+E 16A green | 20 prt. | |||
WXF422B | Dble socket trunk gallery 2P+E 16A pure | 10 prt. | |||
WXF422E | Dble sock trunk gallery 2P+E 16A orange | 10 prt. | |||
WXF422N | Dble socket trunk gallery 2P+E 16A night | 10 prt. | |||
WXF422R | Dble socket trunk gallery 2P+E 16A red | 10 prt. | |||
WXF422T | Dble sock trunk gallery 2P+E 16A titane | 10 prt. | |||
WXF422V | Dble socket trunk gallery 2P+E 16A green | 10 prt. | |||
WXF423B | Tple socket trunk gallery 2P+E 16A pure | 10 prt. | |||
WXF423E | Tple sock trunk gallery 2P+E 16A orange | 10 prt. | |||
WXF423N | Tple socket trunk gallery 2P+E 16A night | 10 prt. | |||
WXF423R | Tple socket trunk gallery 2P+E 16A red | 10 prt. | |||
WXF423T | Tple sock trunk gallery 2P+E 16A titane | 10 prt. | |||
WXF423V | Tple socket trunk gallery 2P+E 16A green | 10 prt. | |||
WXF431 | Socket detromp trunking gallery 2P+E 16A | 20 prt. | |||
WXF432 | Dble sock detromp trunk gallery 2P+E 16A | 10 prt. | |||
WXF433 | Tple sock detromp trunk gallery 2P+E 16A | 10 prt. |
Switch
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
WXF436B | Switch 16AX multi sock gallery 2P+E pure | 10 prt. | |||
WXF436N | Switch 16AX multi sockets gallery night | 10 prt. | |||
WXF436T | Swit 16AX multi sock Gallery 2P+E titane | 10 prt. | |||
WXF610 | Emergency stop switch gallery with key | 1 prt. | |||
WXF611 | Emergency switch gallery 1/4 turn 2M | 1 prt. | |||
WXF615B | Key switch gallery 2 positions 2M pure | 1 prt. | |||
WXF615D | Key switch gallery 2 positions 2M dune | 1 prt. | |||
WXF615N | Key switch gallery 2 positions 2M night | 1 prt. | |||
WXF615T | Key switch gallery 2 positions 2M titan | 1 prt. | |||
WXF616B | Key switch gallery 3 positions 2M pure | 1 prt. | |||
WXF616D | Key switch gallery 3positions 2M dune | 1 prt. | |||
WXF616N | Key switch gallery 3 positions 2M night | 1 prt. | |||
WXF616T | Key switch gallery 3 positions 2M titan | 1 prt. | |||
WXF617B | Key switch gallery 3p° extrac 0 pure | 1 prt. | |||
WXF617D | Key switch gallery 3p° extrac 0 dune | 1 prt. | |||
WXF617N | Key switch gallery 3p° extrac 0 night | 1 prt. | |||
WXF617T | Key switch gallery 3p° extrac 0 titan | 1 prt. |
Wire outlet
Shutter
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
WXF688B | Blank function gallery 1M Pure | 10 prt. | |||
WXF688D | Blank function gallery 1M Dune | 10 prt. | |||
WXF688N | Blank function gallery 1M Night | 10 prt. | |||
WXF688T | Blank function gallery 1M Titane | 10 prt. | |||
WXF689B | Blank function gallery 2M pure | 10 prt. | |||
WXF689D | Blank function gallery 2M dune | 10 prt. | |||
WXF689N | Blank function gallery 2M night | 10 prt. | |||
WXF689T | Blank function gallery 2M titane | 10 prt. |
All data is subject to errors and technical modifications.