Socket mechanism
2P+T
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
WXD100B | Rocker socket 2P+E gallery pure | 10 prt. | |||
WXD100D | Rocker socket 2P+E gallery dune | 10 prt. | |||
WXD100E | Rocker socket 2P+E gallery orange | 10 prt. | |||
WXD100N | Rocker socket 2P+E gallery night | 10 prt. | |||
WXD100R | Rocker socket 2P+E gallery red | 10 prt. | |||
WXD100T | Rocker socket 2P+E gallery titane | 10 prt. | |||
WXD100V | Rocker socket 2P+E gallery green | 10 prt. | |||
WXD101B | Rocker socket 2P+E gallery lid pure | 10 prt. | |||
WXD101D | Rocker socket 2P+E gallery lid dune | 10 prt. | |||
WXD101N | Rocker sock 2P+E gallery lid night | 10 prt. | |||
WXD101T | Rocker sock 2P+E gallery lid titane | 10 prt. | |||
WXD103B | Rocker socket 2P+E gallery light pure | 10 prt. | |||
WXD103D | Rocker socket 2P+E gallery light dune | 10 prt. | |||
WXD103N | Rocker socket 2P+E gallery light night | 10 prt. | |||
WXD103T | Rocker socket 2P+E gallery light titane | 10 prt. | |||
WXD104R | Rocker sock gallery detromp red 2P+E | 10 prt. |
2P
Renovation socket
USB charger
Cable outlet
Tel socket
RJ45 socket
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
WXD201B | Rocker RJ45 gallery 1M pure | 10 prt. | |||
WXD201D | Rocker RJ45 gallery 1M dune | 1 prt. | |||
WXD201N | Rocker RJ45 gallery 1M night | 10 prt. | |||
WXD201T | Rocker RJ45 gallery 1M titane | 10 prt. | |||
WXD202B | Rocker RJ45 gallery 2M pure | 10 prt. | |||
WXD202D | Rocker RJ45 gallery 2M dune | 10 prt. | |||
WXD202N | Rocker RJ45 gallery 2M night | 10 prt. | |||
WXD202T | Rocker RJ45 gallery 2M titane | 10 prt. | |||
WXD205B | Rocker RJ45 gallery with FPL 1M pure | 1 prt. | |||
WXD205D | Rocker RJ45 gallery with FPL 1M dune | 1 prt. | |||
WXD205N | Rocker RJ45 gallery with FPL 1M night | 10 prt. | |||
WXD205T | Rocker RJ45 gallery with FPL 1M titane | 10 prt. | |||
WXD206B | Rocker RJ45 gallery with FPL 2M pure | 10 prt. | |||
WXD206D | Rocker RJ45 gallery with FPL 2M dune | 1 prt. | |||
WXD206N | Rocker RJ45 gallery with FPL 2M night | 10 prt. | |||
WXD206T | Rocker RJ45 gallery with FPL 2M titane | 10 prt. | |||
WXD230B | Rocker RJ45 gallery 45° 2M pure | 1 prt. | |||
WXD230D | Rocker RJ45 gallery 45° 2M dune | 1 prt. | |||
WXD230N | Rocker RJ45 gallery 45° 2M night | 1 prt. | |||
WXD230T | Rocker RJ45 gallery 45° 2M titane | 1 prt. |
TV socket
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
WXD251B | Rocker TV socket gallery 2M pure | 10 prt. | |||
WXD251D | Rocker TV socket gallery 2M dune | 1 prt. | |||
WXD251N | Rocker TV socket gallery 2M night | 10 prt. | |||
WXD251T | Rocker TV socket gallery 2M titane | 10 prt. | |||
WXD253B | Rocker TV+FM socket gallery 2M pure | 1 prt. | |||
WXD253D | Rocker TV+FM socket gallery 2M dune | 1 prt. | |||
WXD253N | Rocker TV+FM socket gallery 2M night | 1 prt. | |||
WXD253T | Rocker TV+FM socket gallery 2M titane | 1 prt. | |||
WXD256B | Rocker TV+FM+SAT socket gallery 2M pure | 10 prt. | |||
WXD256D | Rocker TV+FM+SAT socket gallery 2M dune | 1 prt. | |||
WXD256N | Rocker TV+FM+SAT socket gallery 2M night | 1 prt. | |||
WXD256T | Rocker TV+FM+SAT sockt gallery 2M titane | 1 prt. |
Double F socket
All data is subject to errors and technical modifications.