KNX pushbuttons
KNX pushbuttons
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
WXT302 | KNX push button 2g gallery | 1 prt. | |||
WXT304 | KNX push button 4g gallery | 1 prt. | |||
WXT306 | KNX push button 6g gallery | 1 prt. | |||
WXT312 | KNX push button 2g with LED gallery | 1 prt. | |||
WXT314 | KNX push button 4g with LED gallery | 1 prt. | |||
WXT316 | KNX push button 6g with LED gallery | 1 prt. | |||
WXT322 | KNX push button 2g with LED + IR gallery | 1 prt. | |||
WXT324 | KNX push button 4g with LED + IR gallery | 1 prt. |
All data is subject to errors and technical modifications.