Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WXE306N

WXE306N Cover KNX push button 6g gallery night

WXE306N

Cover KNX push button 6g gallery night

Art No.:WXE306N
prt.
EAN No.:

3250618500141

Pack qty.:1 prt.
Technical Characteristics
Type of control unit:double rocker
Suitable for touch sensor connector for bus system:yes
With or without indicator:without
RAL colour:RAL 9005 - Jet black
Colour:black  
Material:plastic
Surface appearance:matt
Type of surface treatment:Painted
Fixing type:Engage (snap)
application:Switch/push button
Protection index IP:IP20
  • WXE306N
    WXE306N Cover KNX push button 6g gallery night
    WXE306N
  • WXE306N Cover KNX push button 6g gallery night
All data is subject to errors and technical modifications.