Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

KNX pushbuttons mechanism

KNX pushbuttons

WXE302B Cover KNX push button 2g gallery pure
WXE302B
Art No.  Description Pack qty. 
WXE302BCover KNX push button 2g gallery pure5 prt.
prt.
WXE302DCover KNX push button 2g gallery dune1 prt.
prt.
WXE302NCover KNX push button 2g gallery night1 prt.
prt.
WXE302TCover KNX push button 2g gallery titane1 prt.
prt.
WXE304BCover KNX push button 4g gallery pure5 prt.
prt.
WXE304DCover KNX push button 4g gallery dune1 prt.
prt.
WXE304NCover KNX push button 4g gallery night1 prt.
prt.
WXE304TCover KNX push button 4g gallery titane1 prt.
prt.
WXE306BCover KNX push button 6g gallery pure5 prt.
prt.
WXE306DCover KNX push button 6g gallery dune1 prt.
prt.
WXE306NCover KNX push button 6g gallery night1 prt.
prt.
WXE306TCover KNX push button 6g gallery titane1 prt.
prt.
WXE312BCover KNX PB 2g LED gallery pure5 prt.
prt.
WXE312DCover KNX PB 2g LED gallery dune1 prt.
prt.
WXE312NCover KNX PB 2g LED gallery night1 prt.
prt.
WXE312TCover KNX PB 2g LED gallery titane1 prt.
prt.
WXE314BCover KNX PB 4g LED gallery pure5 prt.
prt.
WXE314DCover KNX PB 4g LED gallery dune1 prt.
prt.
WXE314NCover KNX PB 4g LED gallery night1 prt.
prt.
WXE314TCover KNX PB 4g LED gallery titane1 prt.
prt.
WXE316BCover KNX PB 6g LED gallery pure5 prt.
prt.
WXE316DCover KNX PB 6g LED gallery dune1 prt.
prt.
WXE316NCover KNX PB 6g LED gallery night1 prt.
prt.
WXE316TCover KNX PB 6g LED gallery titane1 prt.
prt.
All data is subject to errors and technical modifications.