WNC025
All data is subject to errors and technical modifications.
Art No.: | WNC025 |
EAN No.: | 3250617170253 |
Pack qty.: | 10 prt. |
Type of order: | push button |
Type of control unit: | Push button |
Number of keys: | 1 |
Fixing mode: | Screwed |
Indicator lamp: | yes |
Frequency: | 50/60 Hz |
Nominal voltage: | 24V |
Number of modules for WA: | 2 |
RAL colour: | RAL 7011 - Iron grey |
Colour: | complete grey |
Material: | Polypropylen |
Material: | polypropylène |
Type of surface treatment: | mat |
Depth of installed product: | 64 mm |
Height of installed product: | 75 mm |
Width of installed product: | 75 mm |
Dimensions (LLxwwxhh): | 76x76x77 |
Fixing type: | With screws |
Connection cross-sect. rigid cable: | mini 2x1 mm² - maxi 2x2,5 mm² |
Type of connection: | Quickconnect |
Type of contacts: | 1NC+1NO |
Approvals: | EN 60669-1 |
Protection index IP: | IP55 |
IK protection code against mecanical impacts: | 07 |
Operating temperature: | -15 … 30 °C |
Storage/transport temperature: | -50 … 50 °C |
Composition: | Complete installation with frame |
Range: | cubyko |