Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WNC023

WNC023 cubyko PB 1F control light wall M grey

WNC023

cubyko PB 1F control light wall M grey

Art No.:WNC023
prt.
EAN No.:

3250617170239

Pack qty.:10 prt.
Technical Characteristics
Type of order:push button
Type of control unit:Push button
Number of keys:1
Fixing mode:Screwed
Indicator lamp:yes
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
RAL colour:RAL 7011 - Iron grey
Colour:complete grey
Material:Polypropylen
Material:polypropylène
Type of surface treatment:mat
Depth of installed product:64 mm
Height of installed product:75 mm
Width of installed product:75 mm
Dimensions (LLxwwxhh):76x76x75
Fixing type:With screws
Connection cross-sect. rigid cable:mini 2x1 mm² - maxi 2x2,5 mm²
Type of connection:Quickconnect
Type of contacts:1NC+1NO
Approvals:EN 60669-1
Protection index IP:IP55
IK protection code against mecanical impacts:07
Operating temperature:-15 … 30 °C
Storage/transport temperature:-50 … 50 °C
Composition:Complete installation with frame
Range:cubyko
  • WNC023
    WNC023 cubyko PB 1F control light wall M grey
    WNC023
  • WNC023 cubyko PB 1F control light wall M grey
All data is subject to errors and technical modifications.