Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WNE132

WNE132 cubyko 2x vert. sock 2P+E flush M grey

WNE132

cubyko 2x vert. sock 2P+E flush M grey

Art No.:WNE132
prt.
EAN No.:

3250617172325

Pack qty.:5 prt.
Technical Characteristics
Type of pole:2P+T
Fixing mode:Screwed
Centralized terminal connections:yes
Overvoltage protection:no
With orientation lighting:no
Indicator lamp:no
With or without indicator:without
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:4
Lid shape:hinge
Interlockable:no
Special power supply:No special power supply
RAL colour:RAL 7011 - Iron grey
Colour:flush grey
Material:Polypropylen
Surface appearance:satin finish
Type of surface treatment:mat
Depth of installed product:22,8 mm
Height of installed product:75 mm
Width of installed product:75 mm
Dimensions (LLxwwxhh):83X83X46
Fixing type:With screws
Mounting type:flush
Connection cross-sect. rigid cable:mini 2x1 mm² - maxi 2x2,5 mm²
Type of connection:Quickconnect
Phase pickup:L1
With miniature fuse:no
On/Off switch:no
Approvals:NFC 61314
Protection index IP:IP55 (flache Wand, mur plat, flat wall)
IK protection code against mecanical impacts:07
Operating temperature:-15 … 30 °C
Storage/transport temperature:-50 … 50 °C
Range:cubyko
  • WNE132
    WNE132 cubyko 2x vert. sock 2P+E flush M grey
    WNE132
  • WNE132 cubyko 2x vert. sock 2P+E flush M grey
All data is subject to errors and technical modifications.