Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

EV100

EV100 Universal remote control dimmer 1000W

EV100
EV100 Universal remote control dimmer 1000W
ELEKTRONISCHER-TRAFO__APP-SYMBOL
GLUEHLAMPE__APP-SYMBOL


KONVENTIONELLER-TRAFO__APP-SYMBOL
NV-HALOGENLAMPE__APP-SYMBOL
TASTDIMMER__WIRING-SYMBOL


IP20__PROTECTION-SYMBOL

Universal remote control dimmer 1000W

Art No.:EV100
prt.
EAN No.:

3250612421008

Pack qty.:1 prt.
Technical Characteristics
Type of order:direct
Fixing mode:Din-Rail
  • local operating mode: Connection of conventional push-buttons
  • Slave operating mode: Activation via 1/10 V interface (input signal)
  • with slide switch for local/slave mode
Dimming:switch output for status indication of the dimming output, dimming speed adjustable
  • with 1-10 V interface
Frequency:50 Hz
Rated operational voltage Ue:230 V
Operating voltage:230 V~ +/- 10%
Control current 1-10 V (slave):1,5 mA
Halogen switching capacity 230V:20/1000 W
Dimmable conventional transformers:20 … 1000 VA
Power:1000 VA
Power consumed:6 W
Power consumption (operation):15 W
Power consumption (standby):3 W
Incandescent bulb power:20/1000 W
Total power loss under IN:1 W
Power dissipation per coil:2,8 W
Conventional transformers:20 … 1000 VA
Electronic transformers:25 … 1000 W
Surface cover:Other
RAL colour:RAL 7035 - Light grey
Surface appearance:matt
Depth of installed product:65 mm
Height of installed product:85 mm
Installation height:0/1000 m
Length:65 mm
Width of installed product:88,5 mm
Width of rail mounted device (RMD):5 modules
  • Overheating protection, display using LEDs
  • Overload protection, display via LED
230 V incandescent lamps and halogen lamps:20 … 1000 W
Max. power with incandescent lamps:1000 W
Fixing type:With claws
Mounting type:din-Rail
  • for mounting on DIN rail
Conductor cross-section (flexible):1 … 16 mm²
Conductor cross-section (rigid):1,5 … 10 mm²
Connection cross-sect. rigid cable:1,5 / 10mm²
Connection cross-sect. flexible conductor:1 / 16mm²
Type of load:universal
Type of connection:with screw
  • Connection for illuminated (max. 5 mA) or standard push-buttons
  • with screw terminals
  • Brightness limit values adjustable via 2 potentiometers
Type of dimmer:No
  • On/off brightness value individually adjustable
  • automatic load detection
Protection index IP:IP20
Halogen free:no
Operating temperature:-10 … 45 °C
Storage/transport temperature:-20 … 70 °C
  • EV100
    EV100 Universal remote control dimmer 1000W
    EV100
  • EV100
    ELEKTRONISCHER-TRAFO__APP-SYMBOL
  • EV100
    GLUEHLAMPE__APP-SYMBOL
  • EV100
    KONVENTIONELLER-TRAFO__APP-SYMBOL
  • EV100
    NV-HALOGENLAMPE__APP-SYMBOL
  • EV100
    TASTDIMMER__WIRING-SYMBOL
  • EV100
    IP20__PROTECTION-SYMBOL
  • EV100 Universal remote control dimmer 1000W
  • ELEKTRONISCHER-TRAFO__APP-SYMBOL
  • GLUEHLAMPE__APP-SYMBOL
  • KONVENTIONELLER-TRAFO__APP-SYMBOL
  • NV-HALOGENLAMPE__APP-SYMBOL
  • TASTDIMMER__WIRING-SYMBOL
  • IP20__PROTECTION-SYMBOL
All data is subject to errors and technical modifications.