Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

RLC304F

RLC304F Wireless alarm control panel,  4 gr.  

Similar image
(Picture shows RLC304)

Wireless alarm control panel, 4 gr.  

Art No.:RLC304F
prt.
EAN No.:

3599430010101

Pack qty.:1 prt.
Technical Characteristics
Built-in siren:Yes, 102 dBA at 1 m
Built-in transmitter:No, Telephone dialler module optional possible
Connection mode:radio TwinBand
Supply Voltage:3 alkali batteries 1.5V LR03
Colour:white
Dimensions (LLxwwxhh):232 x 232 x 67,7 mm
Built-in control and programming keypad:Yes
Speech synthesis:yes
European directive WEEE:concerned
Protection index IP:IP30
Operating temperature:-10…55 °C
  • RLC304F
    RLC304F Wireless alarm control panel,  4 gr.  
    Similar image
    (Picture shows RLC304)
  • RLC304F Wireless alarm control panel,  4 gr.  
All data is subject to errors and technical modifications.