Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

S272-22F

S272-22F Brown x-contact detector

S272-22F

Brown x-contact detector

Art No.:S272-22F
prt.
EAN No.:

3599430006364

Pack qty.:1 prt.
Technical Characteristics
Connection mode:radio TwinBand
life of battery:4 years
Dimensions (LLxwwxhh):26 x 138 x 31 mm
Alarm parameter-setting possibilities:instantaneous or delayed activating
European directive WEEE:concerned
application:For doors and windows
Protection index IP:IP31
Operating temperature:-10 … 55 °C
  • S272-22F
    S272-22F Brown x-contact detector
    S272-22F
  • S272-22F Brown x-contact detector
All data is subject to errors and technical modifications.