Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

S261-22F

S261-22F White door & window detector,  radio

S261-22F

White door & window detector, radio

Art No.:S261-22F
prt.
EAN No.:

3599430009419

Pack qty.:1 prt.
Technical Characteristics
Connection mode:radio TwinBand
life of battery:5 years
Dimensions (LLxwwxhh):108 x 26 x 30 mm
Connection terminal for external contacts:no
Alarm parameter-setting possibilities:instantaneous or delayed activating
Integrated magnetic opening contact:yes
European directive WEEE:concerned
application:For doors and windows
Protection index IP:IP31
Operating temperature:-10…55 °C
  • S261-22F
    S261-22F White door & window detector,  radio
    S261-22F
  • S261-22F White door & window detector,  radio
All data is subject to errors and technical modifications.