Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

S236-22X

S236-22X Brown detector for roller blinds

S236-22X

Brown detector for roller blinds

Art No.:S236-22X
prt.
EAN No.:

3599430008689

Pack qty.:1 prt.
Technical Characteristics
Connection mode:radio TwinBand
life of battery:4 years
Dimensions (LLxwwxhh):138 x 26 x 30 mm
Alarm parameter-setting possibilities:instantaneous or delayed activating
Opening detected:Over 5 cm
Integrated magnetic opening contact:yes
European directive WEEE:concerned
application:Traditional or renovation shutters
Protection index IP:IP31
Operating temperature:-10…55 °C
  • S236-22X
    S236-22X Brown detector for roller blinds
    S236-22X
  • S236-22X Brown detector for roller blinds
All data is subject to errors and technical modifications.