Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

S172-22X

S172-22X Pet-tolerant IR detector local pictures

Similar image
(Picture shows S176-22X)

Pet-tolerant IR detector local pictures

Art No.:S172-22X
prt.
EAN No.:

3599430009280

Pack qty.:1 prt.
Technical Characteristics
Connection mode:radio TwinBand
Operating voltage:4500 mV
Detection Method:Passive Infrared
life of battery:5 years
Shot recording:Colour images that are sent by the transmitter via long-distance radio
Range of detection:12 m
Dimensions (LLxwwxhh):127 x 85 x 67 mm
Angle of horizontal detection:60 °
European directive WEEE:concerned
Protection index IP:IP31
Operating temperature:0…55 °C
  • S172-22X
    S172-22X Pet-tolerant IR detector local pictures
    Similar image
    (Picture shows S176-22X)
  • S172-22X Pet-tolerant IR detector local pictures
All data is subject to errors and technical modifications.