Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

S165-22X

S165-22X Expert pet tolerant motion detector

S165-22X

Expert pet tolerant motion detector

Art No.:S165-22X
prt.
EAN No.:

3599430008696

Pack qty.:1 prt.
Technical Characteristics
Connection mode:radio TwinBand
Operating voltage:3 V
Detection Method:Passive Infrared
life of battery:4 years
Range of detection:12 m
Dimensions (LLxwwxhh):58 x 102 x 57 mm
Angle of horizontal detection:85 °
Lense type:Pet-tolerant
European directive WEEE:concerned
Protection index IP:IP31
Operating temperature:-10…40 °C
Ambient temperature:10…40 °C
  • S165-22X
    S165-22X Expert pet tolerant motion detector
    S165-22X
  • S165-22X Expert pet tolerant motion detector
All data is subject to errors and technical modifications.