Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

S163-22X

S163-22X Curtain motion detector , 12 meters

S163-22X

Curtain motion detector , 12 meters

Art No.:S163-22X
prt.
EAN No.:

3599430006708

Pack qty.:1 prt.
Technical Characteristics
Connection mode:radio TwinBand
Operating voltage:3 V
Detection Method:Passive Infrared
life of battery:4 years
Range of detection:12 m
Dimensions (LLxwwxhh):58 x 102 x 57 mm
Angle of horizontal detection:8 °
Lense type:Curtain
European directive WEEE:concerned
Protection index IP:IP31
Operating temperature:-10…55 °C
Ambient temperature:-10…55 °C
  • S163-22X
    S163-22X Curtain motion detector , 12 meters
    S163-22X
  • S163-22X Curtain motion detector , 12 meters
All data is subject to errors and technical modifications.