Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

S145-22X

No picture available

Outdoor motion detector 2 X 12 m

Art No.:S145-22X
prt.
EAN No.:

3599430009105

Pack qty.:1 prt.
Technical Characteristics
Connection mode:radio TwinBand
Operating voltage:3600 mV
Detection Method:Passive Infrared
life of battery:5 years
Range of detection:12 m
Dimensions (LLxwwxhh):56x128x235
Lense type:Pet-tolerant
European directive WEEE:concerned
Protection index IP:IP55
Operating temperature:-20…55 °C
  • S145-22X
    No picture available
All data is subject to errors and technical modifications.