Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

S144-22X

S144-22X External pet-tolerant motion detector

S144-22X

External pet-tolerant motion detector

Art No.:S144-22X
prt.
EAN No.:

3599430007392

Pack qty.:1 prt.
Technical Characteristics
Connection mode:radio TwinBand
Operating voltage:3 V DC
Detection Method:Passive Infrared
life of battery:4 years
Range of detection:12 m
Dimensions (LLxwwxhh):80 x 108 x 198 mm (sans brides)
Angle of horizontal detection:90 °
Lense type:Pet-tolerant
European directive WEEE:concerned
Protection index IP:IP54
Operating temperature:-20…50 °C
Ambient temperature:-20…55 °C
  • S144-22X
    S144-22X External pet-tolerant motion detector
    S144-22X
  • S144-22X External pet-tolerant motion detector
All data is subject to errors and technical modifications.