Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

S143-22X

S143-22X Ext curtain infrared detector

S143-22X

Ext curtain infrared detector

Art No.:S143-22X
prt.
EAN No.:

3599430006036

Pack qty.:1 prt.
Technical Characteristics
Connection mode:radio TwinBand
Operating voltage:3600 mV
Detection Method:Passive Infrared
life of battery:4 years
Range of detection:10 m
Dimensions (LLxwwxhh):163 x 85 x 63 mm (sans rotule)
Angle of horizontal detection:8 °
Lense type:Curtain
European directive WEEE:concerned
Protection index IP:IP55
Operating temperature:-25…70 °C
Ambient temperature:-25…70 °C
  • S143-22X
    S143-22X Ext curtain infrared detector
    S143-22X
  • S143-22X Ext curtain infrared detector
All data is subject to errors and technical modifications.