Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

S142-22X

S142-22X Wireless PIR detector 20m corridor IP55

S142-22X

Wireless PIR detector 20m corridor IP55

Art No.:S142-22X
prt.
EAN No.:

3599430007750

Pack qty.:1 prt.
Technical Characteristics
Connection mode:radio TwinBand
Operating voltage:3600 mV
Detection Method:Passive Infrared
life of battery:4 years
Range of detection:20 m
Dimensions (LLxwwxhh):163 x 85 x 63 mm (sans rotule)
Angle of horizontal detection:90 °
Lense type:Corridor
European directive WEEE:concerned
Protection index IP:IP55
Operating temperature:-25…70 °C
Ambient temperature:-25…70 °C
  • S142-22X
    S142-22X Wireless PIR detector 20m corridor IP55
    S142-22X
  • S142-22X Wireless PIR detector 20m corridor IP55
All data is subject to errors and technical modifications.