Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

S121-22X

S121-22X Wireless dual tech movement detector

S121-22X

Wireless dual tech movement detector

Art No.:S121-22X
prt.
EAN No.:

3599430007743

Pack qty.:1 prt.
Technical Characteristics
Connection mode:radio TwinBand
Frequency:2,45 GHz
Operating voltage:3600 mV
Detection Method:Bi-technology
life of battery:4 years
Range of detection:12 m
Dimensions (LLxwwxhh):125 x 75 x 65 mm
Angle of horizontal detection:90 °
Lense type:Volume
European directive WEEE:concerned
Protection index IP:IP31
Operating temperature:-5…55 °C
Ambient temperature:-5…55 °C
  • S121-22X
    S121-22X Wireless dual tech movement detector
    S121-22X
  • S121-22X Wireless dual tech movement detector
All data is subject to errors and technical modifications.