Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

BATLI26

BATLI26 Lithium battery,  2 X 3.6 V,  2Ah

BATLI26

Lithium battery, 2 X 3.6 V, 2Ah

Art No.:BATLI26
prt.
EAN No.:

3599435013527

Pack qty.:1 prt.
Technical Characteristics
Nominal voltage:3.6 V
Capacity:4 Ah
European directive WEEE:not concerned
  • BATLI26
    BATLI26 Lithium battery,  2 X 3.6 V,  2Ah
    BATLI26
  • BATLI26 Lithium battery,  2 X 3.6 V,  2Ah
All data is subject to errors and technical modifications.