Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

BATLI04

BATLI04 Lithium battery,  3.6 volts,  2 Ah

BATLI04

Lithium battery, 3.6 volts, 2 Ah

Art No.:BATLI04
prt.
EAN No.:

3599435000466

Pack qty.:1 prt.
Technical Characteristics
Nominal voltage:3.6 V
Capacity:2,4 Ah
Battery type:Lithium Chlorure de Thionyle
European directive WEEE:not concerned
  • BATLI04
    BATLI04 Lithium battery,  3.6 volts,  2 Ah
    BATLI04
  • BATLI04 Lithium battery,  3.6 volts,  2 Ah
All data is subject to errors and technical modifications.