Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

BATLI02

BATLI02 Lithium battery,  7.2 volts,  13 Ah

BATLI02

Lithium battery, 7.2 volts, 13 Ah

Art No.:BATLI02
prt.
EAN No.:

3599435000442

Pack qty.:1 prt.
Technical Characteristics
Nominal voltage:7.2 V
Capacity:13 Ah
Battery type:Lithium Chlorure de Thionyle
European directive WEEE:not concerned
  • BATLI02
    BATLI02 Lithium battery,  7.2 volts,  13 Ah
    BATLI02
  • BATLI02 Lithium battery,  7.2 volts,  13 Ah
All data is subject to errors and technical modifications.