Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

BATLI01

BATLI01 Lithium battery,  3.6 volts,  5 Ah

BATLI01

Lithium battery, 3.6 volts, 5 Ah

Art No.:BATLI01
prt.
EAN No.:

3599435000435

Pack qty.:1 prt.
Technical Characteristics
Nominal voltage:3.6 V
Capacity:5,8 Ah
Battery type:Lithium Chlorure de Thionyle
European directive WEEE:not concerned
  • BATLI01
    BATLI01 Lithium battery,  3.6 volts,  5 Ah
    BATLI01
  • BATLI01 Lithium battery,  3.6 volts,  5 Ah
All data is subject to errors and technical modifications.