Accessories
Small batteries
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
BATLI01 | Lithium battery, 3.6 volts, 5 Ah | 1 prt. | |||
BATLI02 | Lithium battery, 7.2 volts, 13 Ah | 1 prt. | |||
BATLI03 | Lithium battery, 6 volts, 2 Ah | 1 prt. | |||
BATLI04 | Lithium battery, 3.6 volts, 2 Ah | 1 prt. | |||
BATLI05 | LITHIUM CHLORIDE 3.6V 4A/H | 1 prt. | |||
BATLI06 | Lithium battery, 7.2 volts, 5 Ah | 1 prt. | |||
BATLI07 | Lithium button battery, 2016 type, 3V | 1 prt. | |||
BATLI09 | Lithium battery 3 V, CR2032 | 1 prt. | |||
BATLI10 | 9V 6LR61 LiMN02 BATTERY | 1 prt. | |||
BATLI22 | ( 2 X 3.6V / 13AH) LITHIUM BATTERY | 1 prt. | |||
BATLI23 | Lithium battery 2 x 3,6V for TTGSM+ | 1 prt. | |||
BATLI26 | Lithium battery, 2 X 3.6 V, 2Ah | 1 prt. | |||
BATLI30 | Lithium battery 4,5 V / 3 Ah | 1 prt. | |||
MN1604 | Battery kit 9 Volts | 1 prt. |
Batteries
Telephone supply cord
All data is subject to errors and technical modifications.