Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UZ21M6

UZ21M6 Mounting plate,  universN,  perforated

UZ21M6

Mounting plate, universN, perforated

Art No.:UZ21M6
prt.
EAN No.:

3250616367043

Pack qty.:1 prt.
Technical Characteristics
Material:sheet steel
Depth of installed product:1 mm
Height of installed product:240 mm
Width of installed product:247 mm
European directive WEEE:not concerned
  • UZ21M6
    UZ21M6 Mounting plate,  universN,  perforated
    UZ21M6
  • UZ21M6 Mounting plate,  universN,  perforated
All data is subject to errors and technical modifications.