Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UZ03A1

UZ03A1 Tower underpart,  universZ,  with bar

UZ03A1

Tower underpart, universZ, with bar

Art No.:UZ03A1
prt.
EAN No.:

3250616364097

Pack qty.:1 prt.
Technical Characteristics
Material:Polyamid (PA)
Depth of installed product:55 mm
Height of installed product:25 mm
Width of installed product:45 mm
Mounting accessories type:Other
  • UZ03A1
    UZ03A1 Tower underpart,  universZ,  with bar
    UZ03A1
  • UZ03A1 Tower underpart,  universZ,  with bar
All data is subject to errors and technical modifications.