Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UZ01V2

UZ01V2 Adaptor,  universN,  simple,  20pcs

UZ01V2

Adaptor, universN, simple, 20pcs

Art No.:UZ01V2
prt.
EAN No.:

3250616365872

Pack qty.:1 prt.
Technical Characteristics
Material:Polyamid (PA)
Depth of installed product:61,8 mm
Height of installed product:15,6 mm
Width of installed product:23 mm
Mounting accessories type:Mounting bracket
  • UZ01V2
    UZ01V2 Adaptor,  universN,  simple,  20pcs
    UZ01V2
  • UZ01V2 Adaptor,  universN,  simple,  20pcs
All data is subject to errors and technical modifications.