Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UN72TN

UN72TN Kit,  univers,  FW,  media,  1050x500mm

UN72TN

Kit, univers, FW, media, 1050x500mm

Art No.:UN72TN
prt.
EAN No.:

3250616240421

Pack qty.:1 prt.
Technical Characteristics
Depth of installed product:52 mm
Height of installed product:1050 mm
Width of installed product:500 mm
Number of rows:7
Quantity of section in width:2
  • UN72TN
    UN72TN Kit,  univers,  FW,  media,  1050x500mm
    UN72TN
  • UN72TN Kit,  univers,  FW,  media,  1050x500mm
All data is subject to errors and technical modifications.