Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UN71TN

UN71TN Kit,  univers,  FW,  media,  1050x250mm

UN71TN

Kit, univers, FW, media, 1050x250mm

Art No.:UN71TN
prt.
EAN No.:

3250616240377

Pack qty.:1 prt.
Technical Characteristics
Depth of installed product:52 mm
Height of installed product:1050 mm
Width of installed product:250 mm
Number of rows:7
Quantity of section in width:1
  • UN71TN
    UN71TN Kit,  univers,  FW,  media,  1050x250mm
    UN71TN
  • UN71TN Kit,  univers,  FW,  media,  1050x250mm
All data is subject to errors and technical modifications.