Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UN51TN

UN51TN Kit,  univers,  FW,  media,  750x250mm

UN51TN

Kit, univers, FW, media, 750x250mm

Art No.:UN51TN
prt.
EAN No.:

3250616240353

Pack qty.:1 prt.
Technical Characteristics
Depth of installed product:52 mm
Height of installed product:750 mm
Width of installed product:250 mm
Number of rows:5
Quantity of section in width:1
  • UN51TN
    UN51TN Kit,  univers,  FW,  media,  750x250mm
    UN51TN
  • UN51TN Kit,  univers,  FW,  media,  750x250mm
All data is subject to errors and technical modifications.