Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

S35S

S35S Cover strips,  RAL 9010, breakable,  219mm

S35S

Cover strips, RAL 9010, breakable, 219mm

Art No.:S35S
prt.
EAN No.:

4010330662621

Pack qty.:10 prt.
Technical Characteristics
Snap-off:yes
Colour:pure white
Colour:white  
RAL colour:RAL 9010 - Pure white
Type of surface treatment:untreated
Depth of installed product:12 mm
Height of installed product:54 mm
Width of installed product:219 mm
European directive WEEE:not concerned
  • S35S
    S35S Cover strips,  RAL 9010, breakable,  219mm
    S35S
  • S35S Cover strips,  RAL 9010, breakable,  219mm
All data is subject to errors and technical modifications.