Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ890N

FZ890N Wall fix. rail,  unvivers,  2m,  f.encl. IP44

FZ890N

Wall fix. rail, unvivers, 2m, f.encl. IP44

Art No.:FZ890N
prt.
EAN No.:

3250612779130

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:surface-mounting
Cover type:Closed (plain)
Colour:zinc optics
RAL colour:RAL 7001 - Silver grey
Material:Steel
Type of surface treatment:hot-dip galvanized
Depth of installed product:2100 mm
Height of installed product:30 mm
Length:2100 mm
Width of installed product:80 mm
Mounting accessories type:Other
  • FZ890N
    FZ890N Wall fix. rail,  unvivers,  2m,  f.encl. IP44
    FZ890N
  • FZ890N Wall fix. rail,  unvivers,  2m,  f.encl. IP44
All data is subject to errors and technical modifications.