Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ794

FZ794 Document holder,  T,  DIN A4

FZ794

Document holder, T, DIN A4

Art No.:FZ794
prt.
EAN No.:

3250612767946

Pack qty.:10 prt.
Technical Characteristics
Self-adhesive:yes
Colour:light grey  
RAL colour:RAL 7035 - Light grey
Material:plastic
Transparent:yes
Depth of installed product:50 mm
Height of installed product:50 mm
Width of installed product:145 mm
Paper format:DIN A4
Type of accessory:Other
European directive WEEE:not concerned
  • FZ794
    FZ794 Document holder,  T,  DIN A4
    FZ794
  • FZ794 Document holder,  T,  DIN A4
All data is subject to errors and technical modifications.