FZ108N
All data is subject to errors and technical modifications.
Art No. | Description | Pack qty. | |||
---|---|---|---|---|---|
FZ226 | Sealing cap, univers, f. door IP44/54 | 1 prt. | |||
FZ597N | Lock, univers, cylinder Nr.1242E | 1 prt. | |||
FZ598N | Door shield with handle, univers | 1 prt. | |||
FZ707 | Document holder, metal, DIN A4 | 1 prt. | |||
FZ821N | Lock, univers, square 8mm, w.seal cover | 1 prt. | |||
FZ822N | Lock, univers, square 7mm, w.seal cover | 1 prt. | |||
FZ823N | Lock, univers, plastic slot w.seal cover | 1 prt. | |||
FZ824N | Lock, univers, cylinder 1242E w.seal cover | 1 prt. |