Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ102N

FZ102N Door,  univers,  right,  transp. 1100x550mm

FZ102N
FZ102N Door,  univers,  right,  transp. 1100x550mm
Product Drawing Transparent doors sheet steel

Door, univers, right, transp. 1100x550mm

Art No.:FZ102N
prt.
EAN No.:

3250612777037

Pack qty.:1 prt.
Technical Characteristics
Intended door position:right
Version as door for disconnecting switch interlocking:no
Type of door closing:Hinged pattern handle and bar locking
Number of keylock of the door:1
Door type for switch gear cabinet:Partial door
Door quantity:1
Transparent cover or door:yes
Colour:pure white
Colour:white  
RAL colour:RAL 9010 - Pure white
Material:sheet steel
Type of surface treatment:powder-coated
Depth of installed product:12 mm
Internal depth:113 mm
Height of installed product:1069 mm
Width of installed product:519 mm
Number of rows:7
Quantity of section in width:2
Number of keys:1
European directive WEEE:not concerned
Protection index IP:IP44
  • FZ102N
    FZ102N Door,  univers,  right,  transp. 1100x550mm
    FZ102N
  • FZ102N
    Product Drawing Transparent doors sheet steel
  • FZ102N Door,  univers,  right,  transp. 1100x550mm
  • Product Drawing Transparent doors sheet steel
All data is subject to errors and technical modifications.