Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ021NV

FZ021NV Door,  univers,  right,  slotted 1100x300mm

FZ021NV

Door, univers, right, slotted 1100x300mm

Art No.:FZ021NV
prt.
EAN No.:

3250612777365

Pack qty.:1 prt.
Technical Characteristics
Version as door for disconnecting switch interlocking:no
Type of door closing:Hinged pattern handle and bar locking
Number of keylock of the door:1
Door type for switch gear cabinet:Stop door
Door quantity:1
Transparent cover or door:no
Colour:pure white
Colour:white  
RAL colour:RAL 9010 - Pure white
Material:sheet steel
Type of surface treatment:powder-coated
Depth of installed product:12 mm
Height of installed product:1069 mm
Width of installed product:269 mm
Quantity of section in width:1
European directive WEEE:not concerned
Protection index IP:IP3X
  • FZ021NV
    FZ021NV Door,  univers,  right,  slotted 1100x300mm
    FZ021NV
  • FZ021NV Door,  univers,  right,  slotted 1100x300mm
All data is subject to errors and technical modifications.