Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ005N

FZ005N Door,  univers,  right,  f.encl. 650x300mm

FZ005N
FZ005N Door,  univers,  right,  f.encl. 650x300mm
Product Drawing Plain doors right with lock sheet steel

Door, univers, right, f.encl. 650x300mm

Art No.:FZ005N
prt.
EAN No.:

3250612776535

Pack qty.:1 prt.
Technical Characteristics
Intended door position:right
Version as door for disconnecting switch interlocking:no
Type of door closing:Hinged pattern handle and bar locking
Number of keylock of the door:1
Door type for switch gear cabinet:Partial door
Door quantity:1
Transparent cover or door:no
Colour:pure white
Colour:white  
RAL colour:RAL 9010 - Pure white
Material:sheet steel
Type of surface treatment:powder-coated
Depth of installed product:12 mm
Height of installed product:619 mm
Width of installed product:269 mm
Quantity of section in width:1
Number of keys:1
European directive WEEE:not concerned
Protection index IP:IP44
  • FZ005N
    FZ005N Door,  univers,  right,  f.encl. 650x300mm
    FZ005N
  • FZ005N
    Product Drawing Plain doors right with lock sheet steel
  • FZ005N Door,  univers,  right,  f.encl. 650x300mm
  • Product Drawing Plain doors right with lock sheet steel
All data is subject to errors and technical modifications.